IESNA:LM-63-2002
[TEST]P1203103
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-827-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9771
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
985.7 1024.3 1095.9 1176.7 1247.2 1309.5 1358.9 1391.3 1403.7 1416
1465.9 1509.2 1572.5 1706.8 1899.3 2128.4 2358.5 2581.9 2779.5 2940.1
3118.2 3281.9 3450.2 3608.2 3749.3 3796.6 3716.3 3519.2 2999.8 1932.8
705.2 256.8 134.9 74.6 40.1 11.8 0
985.7 1031 1104.6 1184.4 1257.5 1316.7 1368.1 1399 1411.9 1423.7
1468 1508.7 1566.8 1688.8 1875.7 2099.1 2321.4 2551 2751.7 2933.9
3101.2 3291.2 3450.7 3609.3 3756.5 3822.9 3776.6 3596.9 3116.2 2089.3
800.9 281 148.2 80.8 42.7 14.4 0
985.7 1024.8 1094.3 1172.5 1241.5 1301.2 1347.6 1377.9 1389.8 1394.9
1429.4 1475.7 1527.7 1625.5 1791.3 2000.7 2240.1 2481.5 2700.8 2879.9
3043.6 3226.8 3432.7 3636 3829.6 3985.5 4091.1 4084.9 3725.1 2743
1274.5 415.9 213.1 119.4 56.1 18.5 0
985.7 1019.2 1083 1155.6 1218.4 1272.9 1317.2 1344 1355.3 1358.9
1377.4 1426.8 1476.8 1534.9 1645.1 1804.6 1999.2 2217.4 2450.6 2688.4
2922.6 3166.6 3424.5 3708.6 3999.4 4226.9 4414.8 4612 4685.6 4079.7
2560.8 984.2 381.9 207.4 113.2 36 0
985.7 1016.6 1072.7 1137.5 1195.7 1246.7 1289.4 1317.2 1330.6 1337.3
1346.5 1379 1433 1477.8 1533.4 1629.1 1770.1 1944.1 2148 2388.3
2670.9 2990.1 3324.6 3712.7 4054 4391.1 4738.1 5159.1 5642.4 5750
4826.6 2968.4 1271.9 572.9 280 109.6 0
985.7 1009.9 1056.2 1110.3 1164.8 1215.8 1259 1292 1311 1324.9
1335.7 1356.3 1398 1451 1495.3 1546.8 1632.7 1758.3 1929.2 2123.8
2346.6 2595.3 2870.1 3187.2 3550.6 3996.3 4526 5163.2 6034.7 6854.6
6812.9 5466.4 3246.4 1388.2 481.3 108.1 0
985.7 1009.4 1054.2 1109.8 1161.2 1211.2 1254.9 1288.9 1309.5 1324.4
1335.2 1355.8 1394.9 1446.9 1493.2 1543.7 1622.9 1736.7 1908.1 2087.2
2316.8 2542.8 2812.5 3121.8 3488.8 3935.6 4465.8 5107.1 5980.6 6851.5
6833 5508.1 3311.8 1427.3 492.1 110.7 0
985.7 1005.3 1042.3 1088.1 1136.5 1183.9 1230.2 1268.3 1294.5 1314.6
1334.7 1360.9 1390.3 1418.1 1456.7 1510.7 1573 1651.2 1768.6 1931.8
2132 2368.3 2652.4 3001.4 3413.7 3890.8 4416.9 4992.3 5685.2 6310.6
6203.5 4959.4 2947.3 1164.3 348 69 0
985.7 1002.7 1028.9 1067 1109.8 1154 1200.3 1242 1276.5 1307.4
1337.8 1370.7 1398 1421.2 1450.5 1485.5 1544.2 1629.6 1761.9 1949.8
2199.4 2513.9 2884 3295.3 3720.5 4167.2 4631.5 5129.3 5626 5783
5279 3757.5 1766 621.3 247.6 97.8 0
985.7 995.5 1013.5 1040.8 1075.8 1115.4 1159.7 1200.9 1238.9 1276.5
1313.6 1350.6 1382 1411.4 1441.8 1476.2 1528.7 1615.2 1761.9 1977.6
2275.6 2640 3040.5 3454.9 3881 4316.5 4772 5183.3 5364.5 5012.4
3871.8 1943.1 585.2 248.1 145.7 73.6 0
985.7 993.4 1004.7 1025.9 1053.1 1086.6 1122.6 1161.2 1198.8 1237.4
1279.1 1322.3 1365.6 1403.1 1444.8 1493.7 1565.8 1682.1 1858.7 2109.4
2471.7 2896.4 3391.5 3902.2 4439 4887.9 5256.4 5376.3 5038.7 4041.1
2517.5 997.5 299.1 123.5 59.7 19.6 0
985.7 990.3 999.6 1017.6 1044.4 1071.7 1107.2 1143.7 1180.3 1216.3
1258.5 1304.3 1350.1 1391.8 1440.7 1495.3 1576.1 1686.2 1850.4 2087.2
2412.5 2826.4 3301.5 3786.3 4233.1 4576.4 4748.4 4642.8 4180.1 3180
1818.5 693.3 240.4 98.3 42.7 8.8 0
985.7 988.8 994.5 1013.5 1036.7 1065 1095.3 1128.3 1163.3 1196.7
1234.8 1278.1 1319.2 1360.9 1405.7 1458.7 1523.6 1613.7 1731.5 1890.1
2117.6 2426.9 2797 3171.8 3485.7 3662.8 3634 3385.9 2937 2190.2
1202.4 462.2 180.7 90.1 57.1 21.6 0
985.7 983.1 989.3 1004.7 1026.4 1053.1 1082.5 1111.3 1139.1 1163.3
1190.1 1214.8 1237.4 1255.4 1263.1 1262.1 1249.8 1227.1 1198.8 1172
1147.3 1137 1137 1116.4 1033.1 872.5 667.1 483.8 360.3 279.5
224.4 185.3 153.4 121.5 80.3 34 0
985.7 980.6 986.2 1004.2 1027.9 1054.2 1082.5 1110.3 1137 1154
1162.3 1159.7 1149.4 1126.7 1090.7 1043.4 986.2 923.4 856.5 780.3
706.2 634.7 566.2 502.9 445.2 399.4 358.8 328.9 300.6 270.7
234.2 198.2 157.5 116.3 70.5 31.9 0
985.7 977.5 987.2 1005.8 1031 1059.3 1091.7 1121.6 1139.6 1146.8
1138.1 1115.9 1088.1 1052.6 1014 968.7 912.6 849.3 780.8 708.8
637.7 571.3 513.2 463.8 420 384 353.6 336.1 314 285.2
249.1 200.2 154.9 110.2 63.8 32.9 0
985.7 977 987.8 1010.4 1037.7 1071.1 1104.6 1127.8 1138.6 1137
1124.7 1106.7 1075.3 1032.5 983.1 933.2 880.2 818.9 751 681.5
617.2 563.6 515.8 474.6 437 403.5 384 366 366.5 369.1
344.9 301.1 267.7 208 144.1 96.3 0
985.7 979.5 992.9 1017.1 1051.6 1084.5 1110.8 1131.4 1138.1 1136.5
1126.2 1104.1 1067 1021.7 968.7 913.1 844.2 770 698 633.6
579.1 533.3 494.7 461.2 428.3 398.9 374.2 403.5 460.2 485.4
472.5 451.9 433.4 350 280.5 199.2 0
985.7 980 996.5 1025.3 1058.3 1092.8 1117.5 1132.4 1137 1136
1126.7 1105.6 1070.6 1026.4 962 887.9 801.4 720.1 641.9 581.6
526.1 483.8 448.8 421 393.8 357.7 372.7 409.7 428.8 420
397.4 395.8 344.4 281.6 238.3 169.3 0
985.7 980.6 999.1 1030 1066 1097.9 1120.6 1133.4 1138.6 1137
1127.8 1109.2 1082 1037.7 967.7 876.1 774.7 677.9 594 525
468.9 429.8 402 378.8 342.3 335.6 355.2 377.3 370.1 349.5
333.5 317.6 259.9 212.6 179.6 127.1 0
985.7 981.1 1001.1 1033.6 1072.7 1103.1 1126.2 1139.6 1146.3 1144.8
1133.9 1119 1091.7 1041.3 964.1 863.7 750.5 637.7 542.5 475.1
428.8 395.8 371.6 347.4 316 324.8 342.8 353.1 341.8 377.8
346.9 309.9 232.7 187.9 154.9 95.2 0
985.7 983.1 1002.2 1034.6 1071.1 1105.1 1128.3 1141.7 1149.4 1149.9
1142.2 1128.8 1102.5 1054.2 975.4 871.4 752 634.1 536.3 469.4
426.2 393.3 368.5 342.3 311.9 321.2 338.7 349 337.1 374.7
346.9 282.6 224.9 185.8 154.4 74.6 0
